USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Surge mod IMA - 120kA - 120/240VAC - 3P4W - T2 - CSA

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    600.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Surge protection module
    Range
    Surgelogic
    Device Short Name
    IMA
    Accessory Category
    Replacement part
    Complementary
    Surge Current
    120 kA per phase
    System Voltage
    120/240 V AC
    Phase
    3 phases
    Wiring Configuration
    4-wire
    Connection
    Terminals
    MCOV
    150 V
    Nominal Discharge Current
    20 kA
    SCCR
    200 kA
    Local Signalling
    Status LED, green = normal operation
    Provided Equipment
    Alarm enable/disable switch
    Mounting Support
    Panel mounting
    Height
    6.25 in (158.8 mm)
    Width
    3.26 in (82.8 mm)
    Depth
    2.69 in (68.3 mm)
    Environment
    Enclosure Rating
    NEMA 2
    Enclosure Material
    Plastic, colour : black
    Standards
    UL 1449 ed. 4
    Ambient Operating
    149 °F (65 °C)
    Ordering and shipping details
    Category
    08467 - SURGE PROTECTION REPLACEMENT
    Discount Schedule
    DE1B
    GTIN
    00785901292944
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    DIDP which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Digest Catalog 06: Surge Protective Devices (Version 1.8)
    Surgelogic™ Surge Protective Devices (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL_E314042_MA3IMA12Certification (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Modular Surge Protective Device (SPD) Replacement Instruction Bulletin (Version 2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.