USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact J-Frame Molded Case Circuit Breakers
Schneider Eletric MA11121 Picture

MA11121

Schneider Eletric MA11121 Picture
MA11121

120VAC MA UNDERVOLTAGE TRIP

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    755.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Undervoltage trip
    breaking capacity code
    MAP
    MH
    MAL
    MHP
    MHL
    MHF
    MA
    MAF
    Complementary
    rated voltage
    120 V AC
    tightening torque
    6.20…8.85 lbf.in (0.7…1 N.m)
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    00985 - FIA FOR ALL BREAKERS
    Discount Schedule
    DE2
    GTIN
    00785901789512
    Package weight(Lbs)
    0.35 kg (0.77 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Field-Installable Accessories (MA and MH Series 2 Circuit Breakers) (Version 05)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /