USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

CIRCUIT BREAKER SHUNT TRIP 48V DC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    755.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    circuit breaker type
    Standard
    device application
    Trips circuit breaker from remote location
    range of product
    Square D
    Complementary
    System Voltage
    48 V DC
    product destination
    Circuit breaker MA/MH
    Environment
    product certifications
    CSA
    IEC
    UL listed
    Ordering and shipping details
    Category
    00985 - FIA FOR ALL BREAKERS
    Discount Schedule
    DE2
    GTIN
    00785901082415
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.77000000000000002
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.