USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric M9U11206 Picture

View all Multi 9

Multi 9 - M9U11206

Miniature circuit breakers

Schneider Eletric M9U11206 Picture
View all Multi 9
Multi 9 - M9U11206
Miniature circuit breakers

Multi 9 - C60H-DC - MCB - 2P - 6 A - B Curve - 500 V DC - 10 kA

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    392.00 USD
Add to My Products Remove from My Products

  • Main
    range
    Multi 9
    product name
    Multi 9 C60H-DC
    product or component type
    Miniature circuit-breaker
    device short name
    C60H-DC
    device application
    Distribution
    poles description
    2P
    number of protected poles
    2
    [In] rated current
    6 A at 77 °F (25 °C) conforming to EN/IEC 60947-2
    network type
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    B
    breaking capacity
    Icu 20 kA at 220 V DC conforming to EN/IEC 60947-2
    Icu 10 kA at 440 V DC conforming to EN/IEC 60947-2
    Icu 6 kA at 500 V DC conforming to EN/IEC 60947-2
    AIR 5 kA at 12...500 V DC conforming to UL 1077
    Icu 20 kA at 220 V DC conforming to GB 14048.2
    Icu 10 kA at 440 V DC conforming to GB 14048.2
    Icu 6 kA at 500 V DC conforming to GB 14048.2
    utilisation category
    Category A conforming to EN/IEC 60947-2
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    standards
    UL 1077
    GB 14048.2
    EN/IEC 60947-2
    product certifications
    CCC
    IEC
    UR
    Complementary
    System Voltage
    220 V DC
    440 V DC
    500 V DC
    magnetic tripping limit
    3…7 x In DC
    [Ics] rated service breaking capacity
    7.5 kA 75 % x Icu at 440 V DC conforming to EN/IEC 60947-2
    4.5 kA 75 % x Icu at 500 V DC conforming to EN/IEC 60947-2
    15 kA 75 % x Icu at 220 V DC conforming to EN/IEC 60947-2
    7.5 kA 75 % x Icu at 440 V DC conforming to GB 14048.2
    4.5 kA 75 % x Icu at 500 V DC conforming to GB 14048.2
    15 kA 75 % x Icu at 220 V DC conforming to GB 14048.2
    [Ui] rated insulation voltage
    500 V 500 V EN/IEC 60947-2 conforming to EN/IEC 60947-2 conforming to EN/IEC 60947-2 conforming to EN/IEC 60947-2 conforming to EN/IEC 60947-2 conforming to EN/IEC 60947-2 DC DC DC conforming to EN/IEC 60947-2 EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    3.19 in (81 mm)
    width
    1.42 in (36 mm)
    depth
    2.87 in (73 mm)
    product weight
    0.28 lb(US) (0.128 kg)
    colour
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    3000 cycles 250 V DC L/R = 2 ms
    6000 cycles 250 V DC
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal, top or bottom rigid stranded wire(s) 0...0.04 in² (1...25 mm²) max (AWG 18...AWG 4)
    Tunnel type terminal, top or bottom flexible wire(s) 0...0.02 in² (1...16 mm²) max (AWG 18...AWG 6)
    Tunnel type terminal, top or bottom flexible with ferrule wire(s) 0...0.02 in² (1...16 mm²) max (AWG 18...AWG 6)
    Tunnel type terminal, top or bottom 2 rigid stranded wire(s) 0...0.02 in² (1...10 mm²) max (AWG 18...AWG 8)
    Tunnel type terminal, top or bottom 2 flexible wire(s) 0...0.02 in² (1...10 mm²) max (AWG 18...AWG 8)
    Tunnel type terminal, top or bottom 2 flexible with ferrule wire(s) 0...0.02 in² (1...10 mm²) max (AWG 18...AWG 8)
    Tunnel type terminal, top or bottom 3 flexible stranded wire(s) 0 in² (1 mm²) max (AWG 18)
    wire stripping length
    0.55 in (14 mm) (top or bottom)
    tightening torque
    22.12 lbf.in (2.5 N.m) (top or bottom)
    earth-leakage protection
    Without
    Environment
    heat dissipation
    5.4 W 440 V 6 A
    IP degree of protection
    IP40 modular enclosure conforming to IEC 60529
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to EN/IEC 60947-2
    tropicalisation
    2 conforming to IEC 60068-2
    2 conforming to GB 14048.2
    relative humidity
    95 % ( 131 °F (55 °C) )
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    Ordering and shipping details
    Category
    00948 - M9 GEN 2 CB UL1077 / IEC
    Discount Schedule
    DE2
    GTIN
    00785901773405
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.51000000000000001
    Returnability
    Y
    Country of origin
    CN
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    Multi9 C60H-DC 2P UL Miniature Circuit Breaker
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.