USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric M9R31463 Picture

View all Multi 9

Multi 9 - M9R31463

Residual current devices

Schneider Eletric M9R31463 Picture
View all Multi 9
Multi 9 - M9R31463
Residual current devices

Multi 9 ID - residual current circuit breaker - 4P - 63A - 30mA - type A-SI

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Multi 9
    product name
    Multi 9 ID
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    ID
    device application
    Distribution
    poles description
    4P
    neutral position
    Left
    [In] rated current
    63 A
    network type
    AC
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type A-SI
    Complementary
    network frequency
    50 Hz
    System Voltage
    380...415 V AC 50 Hz
    residual current tripping technology
    Voltage independent
    rated breaking and making capacity
    Idm 630 A conforming to EN/IEC 61008-1
    rated conditional short-circuit current
    Inc 10 kA
    [Ui] rated insulation voltage
    440 V AC 50 Hz conforming to EN/IEC 61008-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 61008-1
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON, OFF, fault trip
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    8
    height
    3.19 in (81 mm)
    width
    2.83 in (72 mm)
    depth
    2.87 in (73 mm)
    product weight
    0.99 lb(US) (0.45 kg)
    colour
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    2000 cycles
    locking options description
    Padlocking device
    connections - terminals
    Tunnel type terminal, top or bottom rigid wire(s) 0...0.05 in² (1...35 mm²) max
    Tunnel type terminal, top or bottom flexible wire(s) 0...0.04 in² (1...25 mm²) max
    Tunnel type terminal, top or bottom flexible with ferrule wire(s) 0...0.04 in² (1...25 mm²) max
    Tunnel type terminal, top or bottom 3 rigid wire(s) 0.02 in² (16 mm²) max
    Tunnel type terminal, top or bottom 3 flexible wire(s) 0.02 in² (10 mm²) max
    wire stripping length
    0.59 in (15 mm) (top or bottom)
    tightening torque
    30.97 lbf.in (3.5 N.m) (top or bottom)
    Environment
    standards
    EN/IEC 61008-1
    product certifications
    CE
    IP degree of protection
    IP40 modular enclosure conforming to IEC 60529
    IP20 conforming to IEC 60529
    pollution degree
    3
    electromagnetic compatibility
    8/20 µs impulse withstand, 3000 A conforming to EN/IEC 61008-1
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % ( 131 °F (55 °C) )
    ambient air temperature for operation
    -13...104 °F (-25...40 °C)
    ambient air temperature for storage
    -40...140 °F (-40...60 °C)
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents and Downloads

    Language
    • English
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.