USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Multi 9 - GFP - RCCB - 2P - 25A - class A SI - 240 V - 86 mA instantaneous

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    570.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product name
    Multi 9 GFP
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    GFP
    device application
    Distribution
    poles description
    2P
    neutral position
    Left
    [In] rated current
    25 A at 104 °F (40 °C) conforming to EN/IEC 61008-1
    network type
    AC
    earth-leakage sensitivity
    86 mA conforming to UL 1053
    100 mA conforming to EN/IEC 61008-1
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type A-SI
    utilisation category
    AC-23A conforming to EN/IEC 61008-1
    Complementary
    network frequency
    50/60 Hz
    System Voltage
    240 V AC 50 Hz
    120 V AC 60 Hz
    230 V AC 50 Hz
    240 V AC 60 Hz
    residual current tripping technology
    Voltage independent
    rated breaking and making capacity
    Idm 1500 A conforming to EN/IEC 61008-1
    rated conditional short-circuit current
    Inc 10 kA 100 A gG
    [Ui] rated insulation voltage
    440 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 61008-1
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON, OFF, fault trip
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    3.19 in (81 mm)
    width
    1.42 in (36 mm)
    depth
    2.36 in (60 mm)
    product weight
    0.49 lb(US) (0.22 kg)
    colour
    Grey
    mechanical durability
    20000 cycles
    locking options description
    Padlocking in OFF position
    connections - terminals
    Tunnel type terminals, top or bottom flexible wire(s) 0...0.04 in² (1...25 mm²) max (AWG 18...AWG 3)
    Tunnel type terminals, top or bottom rigid wire(s) 0...0.05 in² (1...35 mm²) max (AWG 18...AWG 2)
    Tunnel type terminals, top or bottom flexible with ferrule wire(s) 0...0.04 in² (1...25 mm²) max (AWG 18...AWG 3)
    wire stripping length
    0.55 in (14 mm) (top or bottom)
    tightening torque
    30.97 lbf.in (3.5 N.m) (top or bottom)
    Environment
    standards
    EN/IEC 61008-1
    UL 1053
    product certifications
    UL
    CSA
    CCC
    IEC
    IP degree of protection
    IP40 modular enclosure conforming to IEC 60529
    IP20 conforming to IEC 60529
    pollution degree
    3
    electromagnetic compatibility
    8/20 µs impulse withstand, 3000 A conforming to EN/IEC 61008-1
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % ( 131 °F (55 °C) )
    ambient air temperature for operation
    -13...140 °F (-25...60 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    Ordering and shipping details
    Category
    00948 - M9 GEN 2 CB UL1077 / IEC
    Discount Schedule
    DE2
    GTIN
    00785901761822
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.40000000000000002
    Returnability
    Y
    Country of origin
    ES
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Multi 9 - Catalogue 2018 - Multistandard protection for OEM (Version 2.3)
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    Multi9 GFP 2P A SI UL1053 (Version 1.0)
    Date 1/4/17
    Size 614.9 KB
    Date 1/4/17
    Size 218.7 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Muli9 GFP - Ground Fault Protection - M9Rooooo - Instruction Sheet (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.