USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric M9F43205 Picture

View all Multi 9

Multi 9 - M9F43205

Miniature circuit breakers

Schneider Eletric M9F43205 Picture
View all Multi 9
Multi 9 - M9F43205
Miniature circuit breakers

Multi 9 - C60BP - MCB - 2P - 5 A - D Curve - 480Y/277 V - 10 kA - UL 489

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    269.00 USD
Add to My Products Remove from My Products

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60BP
    device application
    Distribution
    poles description
    2P
    number of protected poles
    2
    [In] rated current
    5 A at 77 °F (25 °C) conforming to EN/IEC 60947-2
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    D
    breaking capacity
    Icu 6 kA at 440 V AC conforming to EN/IEC 60947-2
    Icu 10 kA at 415 V AC conforming to EN/IEC 60947-2
    Icu 20 kA at 240 V AC conforming to EN/IEC 60947-2
    Icu 6 kA at 440 V AC conforming to GB 14048.2
    Icu 10 kA at 415 V AC conforming to GB 14048.2
    Icu 20 kA at 240 V AC conforming to GB 14048.2
    AIR 14 kA at 240 V AC conforming to UL 489
    AIR 10 kA at 125 V DC conforming to UL 489
    AIR 10 kA at 480Y/277 V AC conforming to UL 489
    AIR 14 kA at 240 V AC conforming to CSA C22.2 No 5
    AIR 10 kA at 480Y/277 V AC conforming to CSA C22.2 No 5
    AIR 10 kA at 125 V DC conforming to CSA C22.2 No 5
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    standards
    UL 489
    CSA C22.2 No 5
    GB 14048.2
    EN/IEC 60947-2
    product certifications
    UL
    CSA
    CCC
    IEC
    Complementary
    System Voltage
    240 V AC 50/60 Hz
    415 V AC 50/60 Hz
    440 V AC 50/60 Hz
    magnetic tripping limit
    12 x In +/- 20% AC
    17 x In +/- 20% DC
    [Ics] rated service breaking capacity
    4.5 kA 75 % x Icu at 440 V AC conforming to EN/IEC 60947-2
    7.5 kA 75 % x Icu at 415 V AC conforming to EN/IEC 60947-2
    15 kA 75 % x Icu at 240 V AC conforming to EN/IEC 60947-2
    4.5 kA 75 % x Icu at 440 V AC conforming to GB 14048.2
    7.5 kA 75 % x Icu at 415 V AC conforming to GB 14048.2
    15 kA 75 % x Icu at 240 V AC conforming to GB 14048.2
    [Ui] rated insulation voltage
    500 V ACconforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    4.06 in (103 mm)
    width
    1.42 in (36 mm)
    depth
    2.83 in (72 mm)
    colour
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal, top or bottom flexible with ferrule wire(s) 0...0.02 in² (1...16 mm²) max (AWG 18...AWG 8)
    Tunnel type terminal, top or bottom rigid wire(s) 0...0.04 in² (1...25 mm²) max (AWG 18...AWG 8)
    Tunnel type terminal, top or bottom flexible wire(s) 0...0.02 in² (1...16 mm²) max (AWG 18...AWG 8)
    wire stripping length
    0.55 in (14 mm) (top or bottom)
    tightening torque
    22.12 lbf.in (2.5 N.m) (top or bottom)
    earth-leakage protection
    Without
    Environment
    IP degree of protection
    IP40 modular enclosure conforming to IEC 60529
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to EN/IEC 60947-2
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % ( 131 °F (55 °C) )
    operating altitude
    0...6561.68 ft (0...2000 m)
    ambient air temperature for operation
    -22...158 °F (-30...70 °C)
    ambient air temperature for storage
    -40...176 °F (-40...80 °C)
    Ordering and shipping details
    Category
    00949 - M9 GEN 2 CB UL489
    Discount Schedule
    DE2
    GTIN
    00785901691457
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.54000000000000004
    Returnability
    Y
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    C60BP UL489 2P
    Date 1/4/17
    Size 307.6 KB
    Date 1/4/17
    Size 1.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.