USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Multi 9 - C60H - MCB - 1P - 40 A - B Curve - 240 V - 15 kA

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60H
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    40 A at 122 °F (50 °C) conforming to EN/IEC 60947-2
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    B
    breaking capacity
    Icu 20 kA at <= 72 V DC conforming to EN/IEC 60947-2
    Icu 3 kA at 415 V AC 50/60 Hz between phase and neutral conforming to EN/IEC 60947-2
    Icu 15 kA at 240 V AC 50/60 Hz between phase and neutral conforming to EN/IEC 60947-2
    utilisation category
    Category A conforming to EN/IEC 60947-2
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    standards
    EN/IEC 60947-2
    product certifications
    CCC
    EAC
    Complementary
    network frequency
    50/60 Hz
    System Voltage
    <= 72 V DC
    240 V between phase and neutral AC 50/60 Hz
    415 V between phase and neutral AC 50/60 Hz
    magnetic tripping limit
    5.7 x In +/- 20 % DC
    4 x In +/- 20 % AC
    [Ics] rated service breaking capacity
    7.5 kA 50 % x Icu at 240 V AC 50/60 Hz conforming to EN/IEC 60947-2
    1.5 kA 50 % x Icu at 415 V AC 50/60 Hz conforming to EN/IEC 60947-2
    20 kA 100 % x Icu at <= 72 V DC conforming to EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    3.19 in (81 mm)
    width
    0.71 in (18 mm)
    depth
    2.83 in (72 mm)
    product weight
    0.26 lb(US) (0.12 kg)
    colour
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal, top or bottom rigid wire(s) 0...0.05 in² (1.5...35 mm²) max
    Tunnel type terminal, top or bottom flexible wire(s) 0...0.05 in² (1.5...35 mm²) max
    Tunnel type terminal, top or bottom flexible with ferrule wire(s) 0...0.05 in² (1.5...35 mm²) max
    wire stripping length
    0.55 in (14 mm) (top or bottom)
    tightening torque
    30.97 lbf.in (3.5 N.m) (top or bottom)
    earth-leakage protection
    Separate block
    Environment
    heat dissipation
    4.3 W 240 V 40 A
    IP degree of protection
    IP40 modular enclosure conforming to IEC 60529
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % ( 131 °F (55 °C) )
    ambient air temperature for operation
    -22...158 °F (-30...70 °C)
    ambient air temperature for storage
    -40...176 °F (-40...80 °C)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Multi 9 - Catalogue 2018 - Multistandard protection for OEM (Version 2.3)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/25/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/25/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.