USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric LX9FL920 Picture
Discontinued

Schneider Eletric LX9FL920 Picture
Discontinued

specific contactor coil - TeSys F - 59..65 V DC - low consumption

Show more characteristics >
LX9FL920  has not been replaced. Please contact your customer care center for more information.
  • Price
    483.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Specific contactor coil
    device short name
    LX9FL
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F630
    control circuit type
    DC low consumption
    [Uc] control circuit voltage
    59…65 V DC
    operating time
    60 ms opening
    20 ms closing
    mechanical durability
    5 Mcycles
    operating rate
    <= 1800 cyc/h at <= 70 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.3...0.5 Uc at 131 °F (55 °C) drop-out
    0.85...1.1 Uc at 131 °F (55 °C) operational
    inrush power in W
    733 W at 68 °F (20 °C)
    hold-in power consumption in W
    48 W at 68 °F (20 °C)
    heat dissipation
    22.8...27.8 W
    Environment
    ambient air temperature for operation
    > 23...131 °F (> -5...55 °C)
    product weight
    3.2 lb(US) (1.45 kg)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.1899999999999999
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.