USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric LX9FK930 Picture
Discontinued

Schneider Eletric LX9FK930 Picture
Discontinued

specific contactor coil - TeSys F - 176..198 V DC - low consumption

Show more characteristics >
LX9FK930  has not been replaced. Please contact your customer care center for more information.
  • Price
    360.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Specific contactor coil
    device short name
    LX9FK
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F500
    control circuit type
    DC low consumption
    [Uc] control circuit voltage
    176…198 V DC
    operating time
    60 ms opening
    50 ms closing
    mechanical durability
    10 Mcycles
    operating rate
    <= 3600 cyc/h at <= 70 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.3...0.5 Uc at 131 °F (55 °C) drop-out
    0.85...1.1 Uc at 131 °F (55 °C) operational
    inrush power in VA
    550 VA at 68 °F (20 °C)
    hold-in power consumption in VA
    31 VA at 68 °F (20 °C)
    heat dissipation
    15...18.3 W
    Environment
    ambient air temperature for operation
    > 23...131 °F (> -5...55 °C)
    product weight
    2.38 lb(US) (1.08 kg)
    Ordering and shipping details
    Category
    22371 - RELAYS, CONTROL
    Discount Schedule
    I12
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.3799999999999999
    Returnability
    N
    Country of origin
    CZ
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.