USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric LX9FK912 Picture
Discontinued

Schneider Eletric LX9FK912 Picture
Discontinued

TeSys F - specific contactor coil

Show more characteristics >
LX9FK912  has not been replaced. Please contact your customer care center for more information.
  • Price
    360.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Specific contactor coil
    device short name
    LX9FK
    range compatibility
    TeSys F LC1F contactor
    TeSys F DR2S resistor
    product compatibility
    LC1F500
    DR2SC
    control circuit type
    DC low consumption
    [Uc] control circuit voltage
    27…29 V AC 50/60 Hz
    24 V DC
    inductance of closed circuit
    0.22 H
    operating time
    60 ms opening
    20 ms closing
    mechanical durability
    10 Mcycles
    operating rate
    <= 3600 cyc/h at <= 70 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.3...0.5 Uc at 131 °F (55 °C) drop-out
    0.85...1.1 Uc at 131 °F (55 °C) operational
    inrush power in W
    470 W at 68 °F (20 °C)
    hold-in power consumption in W
    29 W at 68 °F (20 °C)
    heat dissipation
    15...18.3 W
    Environment
    ambient air temperature for operation
    > 23...131 °F (> -5...55 °C)
    product weight
    2.38 lb(US) (1.08 kg)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.8900000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/6/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/6/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.