USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TeSys F - specific contactor coil

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    360.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Specific contactor coil
    device short name
    LX9FK
    range compatibility
    TeSys F LC1F contactor
    TeSys F DR2S resistor
    product compatibility
    LC1F500
    DR2SC
    control circuit type
    DC low consumption
    [Uc] control circuit voltage
    24 V AC
    24 V DC
    inductance of closed circuit
    0.22 H
    operating time
    60 ms opening
    20 ms closing
    mechanical durability
    10 Mcycles
    operating rate
    <= 3600 cyc/h at <= 70 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.3...0.5 Uc at 131 °F (55 °C) drop-out
    0.85...1.1 Uc at 131 °F (55 °C) operational
    inrush power in W
    470 W at 68 °F (20 °C)
    hold-in power consumption in W
    29 W at 68 °F (20 °C)
    heat dissipation
    15...18.3 W
    Environment
    ambient air temperature for operation
    > 23...131 °F (> -5...55 °C)
    product weight
    2.38 lb(US) (1.08 kg)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901701149
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.3799999999999999
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0915  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/7/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.