USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric LX9FJ916 Picture
Discontinued

Schneider Eletric LX9FJ916 Picture
Discontinued

TeSys F - specific contactor coil

Show more characteristics >
LX9FJ916  has not been replaced. Please contact your customer care center for more information.
  • Price
    287.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Specific contactor coil
    device short name
    LX9FJ
    range compatibility
    TeSys F LC1F contactor
    TeSys F DR5TF rectifier
    product compatibility
    LC1F400
    DR5TF
    control circuit type
    AC 40...400 Hz low consumption
    [Uc] control circuit voltage
    42 V AC 40...400 Hz
    42 V DC
    average resistance
    4.03 Ohm inrush at 68 °F (20 °C)
    43 Ohm holding at 68 °F (20 °C)
    inductance of closed circuit
    0.22 H
    operating time
    60 ms opening
    20 ms closing
    mechanical durability
    10 Mcycles
    operating rate
    <= 3600 cyc/h at <= 70 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.3...0.5 Uc at 131 °F (55 °C) drop-out
    0.85...1.1 Uc at 131 °F (55 °C) operational
    inrush power in VA
    500 VA at 68 °F (20 °C) 40...400 Hz
    hold-in power consumption in VA
    23 VA at 68 °F (20 °C) 40...400 Hz
    heat dissipation
    11.4...13.9 W
    Environment
    ambient air temperature for operation
    > 23...131 °F (> -5...55 °C)
    product weight
    2.14 lb(US) (0.97 kg)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.1400000000000001
    Returnability
    N