USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LX4FJ036 Picture
Discontinued

View all TeSys F Contactors

TeSys F Contactors - LX4FJ036

Spare parts

Schneider Eletric LX4FJ036 Picture
Discontinued
View all TeSys F Contactors
TeSys F Contactors - LX4FJ036
Spare parts

contactor coil - FJ - 36 V DC

Show more characteristics >
LX4FJ036  has not been replaced. Please contact your customer care center for more information.
  • Price
    580.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX4FJ
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F400
    control circuit type
    DC low consumption
    [Uc] control circuit voltage
    36 V DC
    average resistance
    1.3 Ohm inrush at 68 °F (20 °C)
    347.6 Ohm holding at 68 °F (20 °C)
    operating time
    45...60 ms opening
    50...60 ms closing
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.2...0.35 Uc at 131 °F (55 °C) drop-out
    0.85...1.1 Uc at 131 °F (55 °C) operational
    Environment
    ambient air temperature for operation
    > 23...131 °F (> -5...55 °C)
    Ordering and shipping details
    Category
    18401 - WORLD SERVICE PARTS(CTR ACCESS)
    Discount Schedule
    CP10
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.1400000000000001
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.