USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LX4FH040 Picture
Discontinued

View all TeSys F Contactors

TeSys F Contactors - LX4FH040

Spare parts

Schneider Eletric LX4FH040 Picture
Discontinued
View all TeSys F Contactors
TeSys F Contactors - LX4FH040
Spare parts

TeSys F - contactor coil - LX4FH - 48 V DC wide range

Show more characteristics >
LX4FH040  has not been replaced. Please contact your customer care center for more information.
  • Price
    394.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX4FH
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F265
    LC1F330
    control circuit type
    DC wide range
    [Uc] control circuit voltage
    48 V DC
    average resistance
    2.19 Ohm inrush at 68 °F (20 °C)
    400 Ohm holding at 68 °F (20 °C)
    inductance of closed circuit
    59.5 H
    operating time
    40...50 ms closing
    40...65 ms opening
    mechanical durability
    10 Mcycles
    operating rate
    <= 60 cyc/h at <= 55 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.15...0.2 Uc at 131 °F (55 °C) drop-out
    0.85...1.1 Uc at 131 °F (55 °C) operational
    inrush power in W
    750 W at 68 °F (20 °C)
    hold-in power consumption in W
    5 W at 68 °F (20 °C)
    Environment
    ambient air temperature for operation
    > 23...131 °F (> -5...55 °C)
    product weight
    1.63 lb(US) (0.74 kg)
    Ordering and shipping details
    Category
    18401 - WORLD SERVICE PARTS(CTR ACCESS)
    Discount Schedule
    CP10
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.6300000000000001
    Returnability
    N
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.