USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys F Contactors
Schneider Eletric LX4FH030 Picture
Discontinued

LX4FH030

Schneider Eletric LX4FH030 Picture
Discontinued
LX4FH030

contactor coil - FH - 30 V DC

Show more characteristics >
LX4FH030  has not been replaced. Please contact your customer care center for more information.
  • Price*
    394.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX4FH
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F330
    LC1F265
    control circuit type
    DC wide range
    [Uc] control circuit voltage
    30 V DC
    average resistance
    1.37 Ohm inrush 68 °F (20 °C)
    327.7 Ohm holding 68 °F (20 °C)
    operating time
    40...50 ms closing
    40...65 ms opening
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Operational 0.85...1.1 Uc 131 °F (55 °C))
    Drop-out 0.15...0.2 Uc 131 °F (55 °C))
    Environment
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    Ordering and shipping details
    Category
    18401-WORLD SERVICE PARTS(CTR ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389110190649
    Package weight(Lbs)
    1.63 lb(US) (0.740 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /