USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric LX4D7ZD Picture
Discontinued

Schneider Eletric LX4D7ZD Picture
Discontinued

contactor coil - TeSys D - LX4D7 - 20 V DC standard - for 80 A contactor

Show more characteristics >
LX4D7ZD  has not been replaced. Please contact your customer care center for more information.
  • Price
    274.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX4D7
    control circuit type
    DC standard
    [Uc] control circuit voltage
    20 V DC
    average resistance
    20.4 Ohm at 68 °F (20 °C)
    product compatibility
    LC1D80
    mechanical durability
    10 Mcycles
    operating rate
    3600 cyc/h at <= 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.1...0.3 Uc at 131 °F (55 °C) drop-out
    0.85...1.1 Uc at 131 °F (55 °C) operational
    time constant
    75 ms
    inrush power in W
    22 W at 68 °F (20 °C)
    hold-in power consumption in W
    22 W at 68 °F (20 °C)
    Environment
    ambient air temperature for operation
    23...140 °F (-5...60 °C)
    product weight
    1.5 lb(US) (0.68 kg)
    Ordering and shipping details
    Category
    18401 - WORLD SERVICE PARTS(CTR ACCESS)
    Discount Schedule
    CP10
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.5
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.