USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LX4D7VD Picture
Discontinued

LX4D7VD

Schneider Eletric LX4D7VD Picture
Discontinued
LX4D7VD

contactor coil - TeSys D - LX4D7 - 348 V DC standard - for 80 A contactor

Show more characteristics >
LX4D7VD  has not been replaced. Please contact your customer care center for more information.
  • Price*
    448.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX4D7
    control circuit type
    DC standard
    [Uc] control circuit voltage
    348 V DC
    average resistance
    5785 Ohm 68 °F (20 °C)
    product compatibility
    LC1D80
    mechanical durability
    10 Mcycles
    maximum operating rate
    3600 cyc/h 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.1...0.3 Uc 131 °F (55 °C))
    Operational 0.85...1.1 Uc 131 °F (55 °C))
    time constant
    75 ms
    inrush power in W
    22 W 68 °F (20 °C))
    hold-in power consumption in W
    22 W 68 °F (20 °C)
    Environment
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    net weight
    1.50 lb(US) (0.68 kg)
    Ordering and shipping details
    Category
    18401-WORLD SERVICE PARTS(CTR ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389110190151
    Package weight(Lbs)
    1.54 lb(US) (0.698 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /