USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LX4D7GD Picture
Discontinued

View all TeSys D Contactors

TeSys D Contactors - LX4D7GD

Spare parts

Schneider Eletric LX4D7GD Picture
Discontinued
View all TeSys D Contactors
TeSys D Contactors - LX4D7GD
Spare parts

TeSys D - contactor coil - LX4D7 - 125 V DC standard for 80 A contactor

Show more characteristics >
LX4D7GD  has not been replaced. Please contact your customer care center for more information.
  • Price
    134.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX4D7
    control circuit type
    DC standard
    [Uc] control circuit voltage
    125 V DC
    inductance of closed circuit
    50.3 H
    product compatibility
    LC1D80
    mechanical durability
    10 Mcycles
    operating rate
    3600 cyc/h at <= 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.1...0.3 Uc at 131 °F (55 °C) drop-out
    0.85...1.1 Uc at 131 °F (55 °C) operational
    time constant
    75 ms
    inrush power in W
    22 W at 68 °F (20 °C)
    hold-in power consumption in W
    22 W at 68 °F (20 °C)
    Environment
    ambient air temperature for operation
    23...140 °F (-5...60 °C)
    product weight
    1.5 lb(US) (0.68 kg)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901209973
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.49
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest Catalog 18: IEC Contactors and Starters
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 12/18/17
    Size 200.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.