USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LX4D7FW Picture

LX4D7FW

Schneider Eletric LX4D7FW Picture
LX4D7FW

TeSys D - contactor coil - LX4D7 - 110 V DC wide range for 80 A contactor

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    140.70 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX4D7
    control circuit type
    DC wide range
    [Uc] control circuit voltage
    110 V DC
    average resistance
    483 Ohm 68 °F (20 °C)
    inductance of closed circuit
    36 H
    product compatibility
    LC1D80
    mechanical durability
    10 Mcycles
    maximum operating rate
    3600 cyc/h 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.1...0.3 Uc 131 °F (55 °C))
    Operational 0.75...1.2 Uc 131 °F (55 °C))
    time constant
    75 ms
    inrush power in W
    22 W 68 °F (20 °C))
    hold-in power consumption in W
    22 W 68 °F (20 °C)
    Environment
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    net weight
    1.50 lb(US) (0.68 kg)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    03389110229325
    Package weight(Lbs)
    0.73 kg (1.61 lb(US))
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: Cancer - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /