USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LX4D7CW Picture

View all TeSys D Contactors

TeSys D Contactors - LX4D7CW

Spare parts

Schneider Eletric LX4D7CW Picture
View all TeSys D Contactors
TeSys D Contactors - LX4D7CW
Spare parts

TeSys D - contactor coil - LX4D7 - 36 V DC wide range for 80 A contactor

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    140.70 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX4D7
    control circuit type
    DC wide range
    [Uc] control circuit voltage
    36 V DC
    average resistance
    51.9 Ohm at 68 °F (20 °C)
    inductance of closed circuit
    4.18 H
    product compatibility
    LC1D80
    mechanical durability
    10 Mcycles
    operating rate
    3600 cyc/h at <= 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.1...0.3 Uc at 131 °F (55 °C) drop-out
    0.75...1.2 Uc at 131 °F (55 °C) operational
    time constant
    75 ms
    inrush power in W
    22 W at 68 °F (20 °C)
    hold-in power consumption in W
    22 W at 68 °F (20 °C)
    Environment
    ambient air temperature for operation
    23...140 °F (-5...60 °C)
    product weight
    1.5 lb(US) (0.68 kg)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901866381
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.5
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: Cancer - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest Catalog 18: IEC Contactors and Starters
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.