USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LX4D6CW Picture
Discontinued

LX4D6CW

Schneider Eletric LX4D6CW Picture
Discontinued
LX4D6CW

TeSys D - contactor coil - LX1D6 - 72 V AC 60 Hz

Show more characteristics >
LX4D6CW  has not been replaced. Please contact your customer care center for more information.
  • Price*
    162.75 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX1D6
    control circuit type
    AC 60 Hz
    [Uc] control circuit voltage
    36 V AC 60 Hz
    average resistance
    51.9 Ohm 68 °F (20 °C)
    inductance of closed circuit
    4.18 H
    product compatibility
    LC1D80
    LC1D95
    mechanical durability
    10 Mcycles
    maximum operating rate
    3600 cyc/h 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.3...0.6 Uc 50/60 Hz 131 °F (55 °C))
    Operational 0.8...1.1 Uc 50 Hz 131 °F (55 °C))
    Operational 0.85...1.1 Uc 60 Hz 131 °F (55 °C))
    inrush power in VA
    220 VA 60 Hz 0.75 68 °F (20 °C))
    hold-in power consumption in VA
    22 VA 60 Hz 0.3 68 °F (20 °C))
    heat dissipation
    6…10 W 50/60 Hz
    Environment
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    net weight
    0.62 lb(US) (0.28 kg)
    Ordering and shipping details
    Category
    22341-CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    03389110209648
    Package weight(Lbs)
    1.04 lb(US) (0.471 kg)
    Returnability
    No
    Country of origin
    CZ
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /