USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LX4D6CD Picture
Discontinued

LX4D6CD

Schneider Eletric LX4D6CD Picture
Discontinued
LX4D6CD

coil LX4-D - 36 V DC

Show more characteristics >
LX4D6CD  has not been replaced. Please contact your customer care center for more information.
  • Price*
    238.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX1D6
    [Uc] control circuit voltage
    36 V DC
    average resistance
    51.9 Ohm 68 °F (20 °C)
    inductance of closed circuit
    4.18 H
    product compatibility
    LC1D80...D95
    mechanical durability
    10 Mcycles
    maximum operating rate
    3600 cyc/h 140 °F (60 °C)
    Complementary
    range compatibility
    contactor
    coil technology
    Without built-in suppressor module
    Environment
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    net weight
    0.62 lb(US) (0.28 kg)
    Ordering and shipping details
    Category
    18401-WORLD SERVICE PARTS(CTR ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389110209631
    Package weight(Lbs)
    0.91 lb(US) (0.415 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /