USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LX4D2UD Picture
Discontinued

LX4D2UD

Schneider Eletric LX4D2UD Picture
Discontinued
LX4D2UD

contactor coil, TeSys D LX4D, 250 V DC

Show more characteristics >
LX4D2UD  has not been replaced. Please contact your customer care center for more information.
  • Price*
    79.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    range compatibility
    TeSys D LC1D contactor
    control circuit type
    DC
    [Uc] control circuit voltage
    250 V DC
    Complementary
    control circuit voltage limits
    0.85...1.1 Uc 131 °F (55 °C))
    Ordering and shipping details
    Category
    22341-CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901227069
    Package weight(Lbs)
    0.53 lb(US) (0.240 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - TeSys D LC1D115 to D150 contactors (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /