USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LX40TSMP Picture

View all NF Panelboards

NF Panelboards - LX40TSMP

NF Enclosures

Schneider Eletric LX40TSMP Picture
View all NF Panelboards
NF Panelboards - LX40TSMP
NF Enclosures

NQNF Panelboard Enclosure Cover, Type 1, 10.1 x 86 in x 5 in

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    729.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Cover
    cover type
    Surface cover
    Complementary
    Material
    Steel
    width
    10.1 in
    height
    86 in
    depth
    5 in
    device mounting
    Surface
    Environment
    Enclosure Rating
    NEMA 1
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00038 - NQOD PANELS RTA
    Discount Schedule
    PE1A
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    32
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.