USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Column Width Panelboards
Schneider Eletric LX40TS Picture

LX40TS

Schneider Eletric LX40TS Picture
LX40TS

Enclosure Cover - NQNF - Type 1 - 8.625x40x5in

Show more characteristics >
  • Price*
    366.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Cover
    cover type
    Surface cover
    Complementary
    Material
    Steel
    width
    219.08 mm (8.625 in)
    height
    1016.00 mm (40 in)
    depth
    127.00 mm (5 in)
    device mounting
    Surface
    Environment
    Enclosure Rating
    NEMA 1
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00013-NQO/NQOB PANELS RTA
    Discount Schedule
    PE1A
    GTIN
    00785901511731
    Package weight(Lbs)
    11.88 lb(US) (5.389 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    NQ Circuit Breaker Panelboards - Catalog (Version 1.0)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Lighting Panelboard Catalog Number Comparison (Version 1.0)
    Specification guide
    Date
    Size
    Add to My Documents
    26 24 16.05 UL 924 Emergency Lighting Control NF Circuit Panelboards 480Y/277 Vac Maximum (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /