USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LX2FJW25 Picture
Discontinued

View all TeSys F Contactors

TeSys F Contactors - LX2FJW25

Spare parts

Schneider Eletric LX2FJW25 Picture
Discontinued
View all TeSys F Contactors
TeSys F Contactors - LX2FJW25
Spare parts

TeSys F - contactor coil - LX0FJW - 99…109 V DC

Show more characteristics >
LX2FJW25  has not been replaced. Please contact your customer care center for more information.
  • Price
    796.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX2FJ
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F400
    control circuit type
    DC wide range
    [Uc] control circuit voltage
    99...109 V DC
    average resistance
    9.6 Ohm at 68 °F (20 °C)
    inductance of closed circuit
    0.44 H
    mechanical durability
    10 Mcycles
    operating rate
    <= 60 cyc/h at <= 55 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.2...0.35 Uc at 131 °F (55 °C) drop-out
    0.85...1.1 Uc at 131 °F (55 °C) operational
    inrush power in W
    290...860 W at 68 °F (20 °C)
    hold-in power consumption in W
    16...47 W at 68 °F (20 °C)
    Environment
    ambient air temperature for operation
    > 23...131 °F (> -5...55 °C)
    product weight
    2.14 lb(US) (0.97 kg)
    Ordering and shipping details
    Category
    18401 - WORLD SERVICE PARTS(CTR ACCESS)
    Discount Schedule
    CP10
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.1400000000000001
    Returnability
    N
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.