USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LX1LC085 Picture
Discontinued

View all TeSys Integral 18, 32, 63

TeSys Integral 18, 32, 63 - LX1LC085

Spare parts

Schneider Eletric LX1LC085 Picture
Discontinued
View all TeSys Integral 18, 32, 63
TeSys Integral 18, 32, 63 - LX1LC085
Spare parts

coil LX1-LC - 85 V AC 50Hz, 100 V AC 60 Hz

Show more characteristics >
LX1LC085  has not been replaced. Please contact your customer care center for more information.
  • Price
    67.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    LX1
    product or component type
    Coil
    [Uc] control circuit voltage
    100 V AC 60 Hz
    85 V AC 50 Hz
    power consumption in VA
    12...18 VA AC network 60 Hz sealed (cos φ 0.3)
    170...230 VA AC network 60 Hz inrush (cos φ 0.55)
    value of inductance
    0.107 mH closed circuit
    average resistance
    23.424 Ohm +/- 10 %
    Complementary
    range compatibility
    TeSys LX1 contactor
    product weight
    0.26 lb(US) (0.12 kg)
    Ordering and shipping details
    Category
    18402 - WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.31
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.