USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LX1LB570 Picture
Discontinued

View all TeSys Integral 18, 32, 63

TeSys Integral 18, 32, 63 - LX1LB570

Spare parts

Schneider Eletric LX1LB570 Picture
Discontinued
View all TeSys Integral 18, 32, 63
TeSys Integral 18, 32, 63 - LX1LB570
Spare parts

coil LX1-LB - 570 V AC 50Hz

Show more characteristics >
LX1LB570  has not been replaced. Please contact your customer care center for more information.
  • Price
    96.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    LX1
    product or component type
    Coil
    [Uc] control circuit voltage
    570 V AC 50 Hz
    value of inductance
    6.6 H
    average resistance
    2728.08 Ohm at 20 °C +/- 10 %
    Complementary
    range compatibility
    TeSys LX1 contactor
    power consumption in VA
    75 VA AC network 50 Hz inrush (cos φ 0.55)
    8 VA for AC network 50 Hz sealed (cos φ 0.28)
    product weight
    0.14 lb(US) (0.065 kg)
    Ordering and shipping details
    Category
    18402 - WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.17999999999999999
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.