USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LX1FL200 Picture

View all TeSys F Contactors

TeSys F Contactors - LX1FL200

Spare parts

Schneider Eletric LX1FL200 Picture
View all TeSys F Contactors
TeSys F Contactors - LX1FL200
Spare parts

TeSys F - contactor coil - LX1FL - 200...208 V AC 40...400 Hz

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    398.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX1FL
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F630
    LC1F1250
    control circuit type
    AC 40...400 Hz
    [Uc] control circuit voltage
    200...208 V AC 40...400 Hz
    average resistance
    20.5 Ohm inrush at 68 °F (20 °C)
    605 Ohm holding at 68 °F (20 °C)
    inductance of closed circuit
    2.65 H
    operating time
    100...200 ms opening
    40...80 ms closing
    mechanical durability
    5 Mcycles
    operating rate
    <= 1200 cyc/h at <= 55 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.85...1.1 Uc at 131 °F (55 °C) operational 40...400 Hz
    0.25...0.5 Uc at 131 °F (55 °C) drop-out 40...400 Hz
    inrush power in VA
    1650 VA at 68 °F (20 °C) (cos φ 0.9) 40...400 Hz
    hold-in power consumption in VA
    22 VA at 68 °F (20 °C) (cos φ 0.3) 40...400 Hz
    heat dissipation
    20 W at 40...400 Hz
    Environment
    ambient air temperature for operation
    > 23...131 °F (> -5...55 °C)
    product weight
    3.31 lb(US) (1.5 kg)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901445791
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.0899999999999999
    Returnability
    Y
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    Coils for contactor TeSys F
    Date 2/19/18
    Size 134.5 KB
    Date 2/19/18
    Size 268.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.