USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys F Contactors
Schneider Eletric LX1FJ600 Picture

LX1FJ600

Schneider Eletric LX1FJ600 Picture
LX1FJ600

TeSys F - contactor coil - LX1FJ - 550...600 V AC 40...400 Hz

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    287.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX1FJ
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F400
    control circuit type
    AC 40...400 Hz
    [Uc] control circuit voltage
    550...600 V AC 40...400 Hz
    average resistance
    243 Ohm inrush 68 °F (20 °C)
    6310 Ohm holding 68 °F (20 °C)
    inductance of closed circuit
    27.4 H
    operating time
    100...170 ms opening
    40...75 ms closing
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 131 °F (55 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Operational 0.85...1.1 Uc 40...400 Hz 131 °F (55 °C))
    Drop-out 0.3...0.5 Uc 40...400 Hz 131 °F (55 °C))
    inrush power in VA
    1075 VA 40...400 Hz 0.9 68 °F (20 °C))
    hold-in power consumption in VA
    15 VA 40...400 Hz 0.3 68 °F (20 °C))
    heat dissipation
    14 W 40...400 Hz
    Environment
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    net weight
    2.20 lb(US) (1 kg)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901445753
    Package weight(Lbs)
    1.00 kg (2.2 lb(US))
    Returnability
    Yes
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    TeSys catalogue - 2019 - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 7.0)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /