USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys F Contactors
Schneider Eletric LX1FG052 Picture
Discontinued

LX1FG052

Schneider Eletric LX1FG052 Picture
Discontinued
LX1FG052

contactor coil - TeSys F - LX1FG - 52 V AC - 50 Hz

Show more characteristics >
LX1FG052  has not been replaced. Please contact your customer care center for more information.
  • Price*
    108.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX1FG
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F185
    LC1F225
    control circuit type
    AC 50 Hz
    [Uc] control circuit voltage
    52 V AC 50 Hz
    average resistance
    0.84 Ohm 68 °F (20 °C)
    inductance of closed circuit
    0.14 H
    operating time
    20...35 ms closing
    7...15 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 131 °F (55 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.35...0.55 Uc 50/60 Hz 131 °F (55 °C))
    Operational 0.85...1.1 Uc 50/60 Hz 131 °F (55 °C))
    inrush power in VA
    805 VA 50 Hz 0.3 68 °F (20 °C))
    hold-in power consumption in VA
    55 VA 50 Hz 0.3 68 °F (20 °C))
    heat dissipation
    18…24 W 50 Hz
    Environment
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    net weight
    1.21 lb(US) (0.55 kg)
    Ordering and shipping details
    Category
    22341-CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    03389118109193
    Package weight(Lbs)
    1.21 lb(US) (0.550 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /