USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TeSys D - contactor coil - LX1D8 - 240 V AC 60 Hz for 115 A contactor

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    81.90 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX1D8
    control circuit type
    AC 60 Hz
    [Uc] control circuit voltage
    240 V AC 60 Hz
    average resistance
    97.04 Ohm at 68 °F (20 °C)
    inductance of closed circuit
    6.75 H
    product compatibility
    LC1D115
    mechanical durability
    8 Mcycles
    operating rate
    2400 cyc/h at <= 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.3...0.6 Uc at 131 °F (55 °C) drop-out 60 Hz
    0.85...1.1 Uc at 131 °F (55 °C) operational 60 Hz
    inrush power in VA
    300 VA at 68 °F (20 °C) (cos φ 0.8) 60 Hz
    hold-in power consumption in VA
    22 VA at 68 °F (20 °C) (cos φ 0.3) 60 Hz
    heat dissipation
    3...8 W at 60 Hz
    Environment
    ambient air temperature for operation
    23...140 °F (-5...60 °C)
    product weight
    0.57 lb(US) (0.26 kg)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901303725
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.62
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0932  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - TeSys D LC1D115 to D150 contactors (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.