USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LX1D8T7 Picture

LX1D8T7

Schneider Eletric LX1D8T7 Picture
LX1D8T7

TeSys D - contactor coil - LX1D8 - 480 V AC 50/60 Hz for 115 & 150 A contactor

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    81.90 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX1D8
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    480 V AC 50/60 Hz
    average resistance
    32249 Ohm 68 °F (20 °C)
    inductance of closed circuit
    938.41 H
    product compatibility
    LC1D115
    LC1D150
    mechanical durability
    8 Mcycles
    maximum operating rate
    1200 cyc/h 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.3...0.5 Uc 50/60 Hz 131 °F (55 °C))
    Operational 0.8...1.15 Uc 50/60 Hz 131 °F (55 °C))
    inrush power in VA
    280…350 VA 60 Hz 0.9 68 °F (20 °C))
    280…350 VA 50 Hz 0.9 68 °F (20 °C))
    hold-in power consumption in VA
    2…18 VA 60 Hz 0.9 68 °F (20 °C))
    2…18 VA 50 Hz 0.9 68 °F (20 °C))
    heat dissipation
    3…4.5 W 50/60 Hz
    Environment
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901303756
    Package weight(Lbs)
    0.32 kg (0.7 lb(US))
    Returnability
    Yes
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - TeSys D LC1D115 to D150 contactors (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /