USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

coil LX1-D - TeSys D - 120 V AC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    72.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    range compatibility
    TeSys D LC1D contactor
    control circuit type
    AC
    coil type
    AC 50/60 Hz
    [Uc] control circuit voltage
    120 V AC 50/60 Hz
    Complementary
    control circuit voltage limits
    0.8...1.1 Uc at <= 55 °C
    inrush power in VA
    100 VA 50/60 Hz
    hold-in power consumption in VA
    8.5 VA 50/60 Hz
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901208020
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.20999999999999999
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0702  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/19/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - TeSys D LC1D115 to D150 contactors (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.