USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric LX1D4E6 Picture
Discontinued

Schneider Eletric LX1D4E6 Picture
Discontinued

coil LX1-D - TeSys D - 48 V AC

Show more characteristics >
LX1D4E6  has not been replaced. Please contact your customer care center for more information.
  • Price
    72.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    range compatibility
    TeSys D LC1D contactor
    control circuit type
    AC
    coil type
    AC 60 Hz
    [Uc] control circuit voltage
    48 V AC 60 Hz
    Complementary
    control circuit voltage limits
    0.8...1.1 Uc at <= 55 °C
    inrush power in VA
    100 VA 60 Hz
    hold-in power consumption in VA
    8.5 VA 60 Hz
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901445654
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.20999999999999999
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - TeSys D LC1D115 to D150 contactors (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.