USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric LX1D2J5 Picture
Discontinued

Schneider Eletric LX1D2J5 Picture
Discontinued

contactor coil, TeSys D LX1D, 12 V AC 50 Hz

Show more characteristics >
LX1D2J5  has not been replaced. Please contact your customer care center for more information.
  • Price
    52.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    range compatibility
    TeSys D LC1D contactor
    control circuit type
    AC
    coil type
    AC 50/60 Hz
    [Uc] control circuit voltage
    12 V AC 50 Hz
    Complementary
    control circuit voltage limits
    0.8...1.1 Uc at <= 55 °C
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.17999999999999999
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.