USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric LX0FK224 Picture
Discontinued

Schneider Eletric LX0FK224 Picture
Discontinued

TeSys F - contactor coil - LX0FK - 220 V latching - 24 V unlatching AC/DC

Show more characteristics >
LX0FK224  has not been replaced. Please contact your customer care center for more information.
  • Price
    716.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX0FK
    control circuit type
    AC 50...400 Hz
    DC standard
    [Uc] control circuit voltage
    220 V AC 50...400 Hz latching
    24 V AC 50...400 Hz unlatching
    220 V DC latching
    24 V DC unlatching
    average resistance
    29 Ohm latching at 68 °F (20 °C)
    26 Ohm unlatching at 68 °F (20 °C)
    product compatibility
    CR1F500
    operating time
    50...100 ms unlatching
    40...80 ms latching
    mechanical durability
    1 Mcycles
    operating rate
    120 cyc/h at <= 104 °F (40 °C)
    Complementary
    control circuit voltage limits
    0.85...1.1 Uc latching
    0.85...1.1 Uc unlatching
    Environment
    product weight
    2.69 lb(US) (1.22 kg)
    Ordering and shipping details
    Category
    18401 - WORLD SERVICE PARTS(CTR ACCESS)
    Discount Schedule
    CP10
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.6899999999999999
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.1)
    TeSys catalogue - 2019 - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 7.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.