USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Circuit breaker Masterpact MTZ2 08N - 800 A - 3P drawout - w/o Micrologic

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Masterpact
    product name
    Masterpact MTZ2
    device short name
    MTZ2 08 N
    product or component type
    Circuit breaker
    device application
    Protection
    poles description
    3P
    neutral position
    Left
    network type
    AC
    network frequency
    50/60 Hz
    breaking capacity code
    N
    Complementary
    control type
    Push-button
    mounting mode
    Drawout
    mounting support
    Base plate
    Rails
    [In] rated current
    800 A ( 104 °F (40 °C) )
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-2 AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    System Voltage
    240...600 V AC 50/60 Hz
    circuit breaker CT rating
    800 A
    performance level
    50 kA at 600 V AC 50/60 Hz
    65 kA at 240 V AC 50/60 Hz
    65 kA at 480 V AC 50/60 Hz
    mechanical durability
    25000 cycles
    connection pitch
    4.53 in (115 mm)
    [Icw] rated short-time withstand current
    42 kA ( 1 s ) conforming to IEC 60947-2
    integral instant protection
    40 kA
    maximum breaking time
    30 ms
    closing response time
    <= 70 ms
    height
    11.81 in (300 mm) drawout circuit breaker without chassis
    17.28 in (439 mm) drawout circuit breaker with chassis
    width
    14.88 in (378 mm) drawout circuit breaker without chassis
    17.36 in (441 mm) drawout circuit breaker with chassis
    depth
    11.81 in (300 mm) drawout circuit breaker without chassis
    403 mm drawout circuit breaker with chassis
    Environment
    standards
    UL 489
    IP degree of protection
    IP30
    pollution degree
    3 conforming to IEC 60947-1
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.