USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

XF closing voltage release - 24 V AC/DC - for MTZ2/MTZ3 drawout

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Masterpact
    device short name
    XF
    product or component type
    Voltage release
    device application
    Control
    range compatibility
    Masterpact MTZ2 circuit-breaker
    Masterpact MTZ3 circuit-breaker
    Complementary
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    24...30 V DC
    threshold tripping voltage
    0.85...1.1 Un
    hold-in power consumption in VA
    4.5 VA
    supply holding power
    4.5 VA
    mounting mode
    Drawout
    response time
    70 ms +/- 10 % Masterpact MTZ2 800 A
    70 ms +/- 10 % Masterpact MTZ2 1000 A
    70 ms +/- 10 % Masterpact MTZ2 1250 A
    70 ms +/- 10 % Masterpact MTZ2 1600 A
    70 ms +/- 10 % Masterpact MTZ2 2000 A
    70 ms +/- 10 % Masterpact MTZ2 2500 A
    70 ms +/- 10 % Masterpact MTZ2 3200 A
    70 ms +/- 10 % Masterpact MTZ2 4000 A
    70 ms +/- 10 % Masterpact MTZ3 800 A
    70 ms +/- 10 % Masterpact MTZ3 1000 A
    70 ms +/- 10 % Masterpact MTZ3 1250 A
    70 ms +/- 10 % Masterpact MTZ3 1600 A
    70 ms +/- 10 % Masterpact MTZ3 2000 A
    70 ms +/- 10 % Masterpact MTZ3 2500 A
    70 ms +/- 10 % Masterpact MTZ3 3200 A
    70 ms +/- 10 % Masterpact MTZ3 4000 A
    80 ms +/- 10 % Masterpact MTZ2 4000 A
    80 ms +/- 10 % Masterpact MTZ2 5000 A
    80 ms +/- 10 % Masterpact MTZ2 6300 A
    80 ms +/- 10 % Masterpact MTZ3 4000 A
    80 ms +/- 10 % Masterpact MTZ3 5000 A
    80 ms +/- 10 % Masterpact MTZ3 6300 A
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Masterpact MTZ1/MTZ2/MTZ3-MN-MX-XF Voltage Releases (Version 01)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.