USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Switch disconnector Masterpact MTZ2 25 HA, 2500 A, 4 poles, fixed

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Masterpact
    device short name
    MTZ2 25 HA
    product or component type
    Switch disconnector
    device application
    Distribution
    switch-disconnector name
    Masterpact MTZ2 25 HA
    poles description
    4P
    network type
    AC
    network frequency
    50/60 Hz
    Complementary
    control type
    Push-button
    mounting mode
    Fixed
    [Ie] rated operational current
    2500 A AC 50/60 Hz 690 V
    [Ui] rated insulation voltage
    1000 V according to IEC 60947-3 AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    12 kV according to IEC 60947-3
    [Icw] rated short-time withstand current
    55 kA ( 3 s ) according to IEC 60947-3
    66 kA ( 1 s ) according to IEC 60947-3
    [Icm] rated short-circuit making capacity
    145 kA peak 220...690 V AC 50/60 Hz
    System Voltage
    690 V according to IEC 60947-3 AC 50/60 Hz
    performance level
    HA
    suitability for isolation
    Yes according to IEC 60947-3
    contact position indicator
    Yes
    visible break
    No
    mechanical durability
    20000 cycles with maintenance according to IEC 60947-3
    10000 cycles with maintenance according to IEC 60947-3
    electrical durability
    5000 cycles according to IEC 60947-3 440 V AC 50/60 Hz AC-23A:
    2500 cycles according to IEC 60947-3 690 V AC 50/60 Hz AC-23A:
    connection pitch
    4.53 in (115 mm)
    height
    17.28 in (439 mm) drawout circuit breaker with chassis
    11.81 in (300 mm) drawout switch disconnector without chassis
    width
    21.89 in (556 mm) drawout circuit breaker with chassis
    493 mm drawout switch disconnector without chassis
    depth
    403 mm drawout circuit breaker with chassis
    11.81 in (300 mm) drawout switch disconnector without chassis
    Environment
    product weight
    176.37 lb(US) (80 kg)
    standards
    IEC 60947-3
    product certifications
    ASTA
    ASEFA
    IP degree of protection
    IP30
    pollution degree
    3 according to IEC 60947-1
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    Masterpact MTZ -Modbus Communication Guide (Version 05)
    Masterpact MTZ Guía de comunicación Modbus (Version 04)
    Masterpact MTZ - Cybersecurity Guide (Version 01)
    Masterpact MTZ - Guía de ciberseguridad (Version 01)
    Masterpact MTZ - Guide de cybersécurité (Version 01)
    Masterpact MTZ Guide de communication Modbus (Version 04)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Micrologic X - Radio Frequency Compliance Statements (Version 03)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.