USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Circuit breaker Masterpact MTZ2 20H1, 2000 A, 4P fixed, without Micrologic

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Masterpact
    product name
    Masterpact MTZ2
    device short name
    MTZ2 20 H1
    product or component type
    Circuit breaker
    device application
    Protection
    poles description
    4P
    neutral position
    Left
    network type
    AC
    network frequency
    50/60 Hz
    breaking capacity code
    H1
    suitability for isolation
    Yes conforming to IEC 60947-2
    selectivity category
    Category B
    Complementary
    control type
    Push-button
    mounting mode
    Fixed
    mounting support
    Rails
    Base plate
    [In] rated current
    2000 A ( 104 °F (40 °C) )
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-2 AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Icm] rated short-circuit making capacity
    145 kA peak at 220/415 V AC 50/60 Hz
    145 kA peak at 440 V AC 50/60 Hz
    145 kA peak at 500/525 V AC 50/60 Hz
    145 kA peak at 660/690 V AC 50/60 Hz
    System Voltage
    690 V conforming to IEC 60947-2 AC 50/60 Hz
    circuit breaker CT rating
    2000 A
    performance level
    66 kA Icu conforming to IEC 60947-2 at 440 V AC 50/60 Hz
    66 kA Icu conforming to IEC 60947-2 at 220/415 V AC 50/60 Hz
    66 kA Icu conforming to IEC 60947-2 at 500/525 V AC 50/60 Hz
    66 kA Icu conforming to IEC 60947-2 at 660/690 V AC 50/60 Hz
    [Ics] rated service breaking capacity
    Ics 66 kA conforming to IEC 60947-2 at 220/415 V AC 50/60 Hz
    Ics 66 kA conforming to IEC 60947-2 at 440 V AC 50/60 Hz
    Ics 66 kA conforming to IEC 60947-2 at 500/525 V AC 50/60 Hz
    Ics 66 kA conforming to IEC 60947-2 at 660/690 V AC 50/60 Hz
    mechanical durability
    20000 cycles with periodic preventive maintenance conforming to IEC 60947-2
    electrical durability
    8000 cycles conforming to IEC 60947-2 at 440 V AC 50/60 Hz
    8000 cycles conforming to IEC 60947-3 at 440 V AC 50/60 Hz AC-23A:
    6000 cycles conforming to IEC 60947-2 at 690 V AC 50/60 Hz
    6000 cycles conforming to IEC 60947-3 at 690 V AC 50/60 Hz AC-23A:
    6000 cycles conforming to IEC 60947-3 at 440/690 V AC 50/60 Hz AC-3:
    connection pitch
    4.53 in (115 mm)
    [Icw] rated short-time withstand current
    66 kA ( 0.5 s ) conforming to IEC 60947-2
    66 kA ( 1 s ) conforming to IEC 60947-2
    36 kA ( 3 s ) conforming to IEC 60947-2
    maximum breaking time
    25 ms
    closing response time
    <= 70 ms
    height
    13.86 in (352 mm)
    width
    21.14 in (537 mm)
    depth
    11.81 in (300 mm)
    Environment
    standards
    IEC 60364-8-1
    IEC 60947-2
    product certifications
    ASTA
    pollution degree
    3 conforming to IEC 60947-1
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    Masterpact MTZ - Guía de ciberseguridad (Version 01)
    Masterpact MTZ Guide de communication Modbus (Version 04)
    Masterpact MTZ - Guide de cybersécurité (Version 01)
    Masterpact MTZ - Cybersecurity Guide (Version 01)
    Masterpact MTZ -Modbus Communication Guide (Version 05)
    Masterpact MTZ Guía de comunicación Modbus (Version 04)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Micrologic X - Radio Frequency Compliance Statements (Version 03)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    Software - Release Notes
    Date
    Size
    Add to My Documents
    Masterpact MTZ Micrologic X Control Unit - Firmware Release Note (Version 05)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.