USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Circuit breaker Masterpact MTZ2 10H2, 1000 A, 3P fixed, without Micrologic

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Masterpact
    product name
    Masterpact MTZ2
    device short name
    MTZ2 10 H2
    product or component type
    Circuit breaker
    device application
    Protection
    poles description
    3P
    network type
    AC
    network frequency
    50/60 Hz
    breaking capacity code
    H2
    suitability for isolation
    Yes conforming to IEC 60947-2
    selectivity category
    Category B
    Complementary
    control type
    Push-button
    mounting mode
    Fixed
    mounting support
    Base plate
    Rails
    [In] rated current
    1000 A ( 104 °F (40 °C) )
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-2 AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Icm] rated short-circuit making capacity
    220 kA peak at 220/415 V AC 50/60 Hz
    220 kA peak at 440 V AC 50/60 Hz
    187 kA peak at 500/525 V AC 50/60 Hz
    187 kA peak at 660/690 V AC 50/60 Hz
    System Voltage
    690 V conforming to IEC 60947-2 AC 50/60 Hz
    circuit breaker CT rating
    1000 A
    performance level
    100 kA Icu conforming to IEC 60947-2 at 440 V AC 50/60 Hz
    100 kA Icu conforming to IEC 60947-2 at 220/415 V AC 50/60 Hz
    85 kA Icu conforming to IEC 60947-2 at 500/525 V AC 50/60 Hz
    85 kA Icu conforming to IEC 60947-2 at 660/690 V AC 50/60 Hz
    [Ics] rated service breaking capacity
    Ics 100 kA conforming to IEC 60947-2 at 220/415 V AC 50/60 Hz
    Ics 100 kA conforming to IEC 60947-2 at 440 V AC 50/60 Hz
    Ics 85 kA conforming to IEC 60947-2 at 500/525 V AC 50/60 Hz
    Ics 85 kA conforming to IEC 60947-2 at 660/690 V AC 50/60 Hz
    mechanical durability
    25000 cycles with periodic preventive maintenance conforming to IEC 60947-2
    electrical durability
    10000 cycles conforming to IEC 60947-2 at 690 V AC 50/60 Hz
    10000 cycles conforming to IEC 60947-3 at 690 V AC 50/60 Hz AC-23A:
    10000 cycles conforming to IEC 60947-2 at 440 V AC 50/60 Hz
    10000 cycles conforming to IEC 60947-3 at 440 V AC 50/60 Hz AC-23A:
    6000 cycles conforming to IEC 60947-3 at 440/690 V AC 50/60 Hz AC-3:
    connection pitch
    4.53 in (115 mm)
    [Icw] rated short-time withstand current
    85 kA ( 0.5 s ) conforming to IEC 60947-2
    50 kA ( 3 s ) conforming to IEC 60947-2
    85 kA ( 1 s ) conforming to IEC 60947-2
    integral instant protection
    171...209 kA
    maximum breaking time
    25 ms
    closing response time
    <= 70 ms
    height
    13.86 in (352 mm)
    width
    16.61 in (422 mm)
    depth
    11.81 in (300 mm)
    Environment
    standards
    IEC 60364-8-1
    IEC 60947-2
    product certifications
    ASEFA
    pollution degree
    3 conforming to IEC 60947-1
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    Masterpact MTZ -Modbus Communication Guide (Version 05)
    Masterpact MTZ - Cybersecurity Guide (Version 01)
    Masterpact MTZ Guía de comunicación Modbus (Version 04)
    Masterpact MTZ - Guía de ciberseguridad (Version 01)
    Masterpact MTZ - Guide de cybersécurité (Version 01)
    Masterpact MTZ Guide de communication Modbus (Version 04)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Micrologic X - Radio Frequency Compliance Statements (Version 03)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    Software - Release Notes
    Date
    Size
    Add to My Documents
    Masterpact MTZ Micrologic X Control Unit - Firmware Release Note (Version 05)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.