USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

XF communicating closing voltage release - 12 V DC - for drawout MTZ1

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    device short name
    XF diag & com
    product or component type
    Voltage release
    device application
    Control
    range compatibility
    Masterpact MTZ1 circuit-breaker
    Complementary
    control type
    Communicating
    signalling function
    Coil powered
    Error
    Electrical push-button activated
    Ready to close or open
    [Uc] control circuit voltage
    12 V DC
    threshold tripping voltage
    0.85...1.1 Un
    hold-in power consumption in VA
    4.5 VA
    supply holding power
    4.5 W
    mounting mode
    Drawout
    response time
    55 ms +/- 10 % Masterpact MTZ1
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Masterpact MTZ1/MTZ2/MTZ3 - MN-MX-XF Diagnostic and Communicating Voltage Releases (Version 02)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.