USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Compression lug/busbar connector for 2P

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    100.00 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Connection accessory
    range compatibility
    PowerPact PowerPact B
    poles description
    2P
    quantity per set
    Set of 2
    Line Rated Current
    15...125 A
    Complementary
    mounting mode
    Fixed
    thread type
    M6
    Ordering and shipping details
    Category
    01136 - PP-B FRAME ACCESSORIES
    Discount Schedule
    DE2
    GTIN
    003606481154415
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.11
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    PowerPact B-Frame 15 to 125 A Circuit Breakers Catalog (Version 0519)
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    PowerPact B-Frame Lug kits (Version 01)
    Date 1/8/19
    Size 6.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.