USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LUCAX6ES Picture

View all TeSys U Combination Motor Starter

TeSys U Combination Motor Starter - LUCAX6ES

Control units

Schneider Eletric LUCAX6ES Picture
View all TeSys U Combination Motor Starter
TeSys U Combination Motor Starter - LUCAX6ES
Control units

standard control unit LUCA - class 10 - 0.15...0.6 A - 48...72 V DC/AC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    120.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys U
    device short name
    LUCA
    product or component type
    Standard control unit
    product specific application
    Basic protection requirements for motor starters: overload and short-circuit
    product compatibility
    LUFC00
    LUFN..
    utilisation category
    AC-41
    AC-43
    AC-44
    motor power kW
    0.09 kW at 400...440 V AC 50/60 Hz
    thermal protection adjustment range
    0.15...0.6 A
    [Uc] control circuit voltage
    48 V AC
    48...72 V DC
    thermal overload class
    Class 10 - frequency limit: 40...60 Hz - temperature compensation: -13...158 °F (-25...70 °C) - conforming to IEC 60947-6-2
    Class 10 - frequency limit: 40...60 Hz - temperature compensation: -13...158 °F (-25...70 °C) - conforming to UL 508
    Complementary
    function available
    Earth fault protection
    Manual reset
    Protection against overload and short-circuit
    Protection against phase failure and phase imbalance
    mounting mode
    Plug-in
    mounting location
    Front side
    control circuit voltage limits
    38.5...72 V AC circuit 48 V in operation
    38.5...93 V DC circuit 48...72 V in operation
    typical current consumption
    280 mA at 48 V AC I maximum while closing with LUB12
    280 mA at 48 V AC I maximum while closing with LUB32
    280 mA at 48...72 V DC I maximum while closing with LUB12
    280 mA at 48...72 V DC I maximum while closing with LUB32
    35 mA at 48 V AC I rms sealed with LUB12
    35 mA at 48...72 V DC I rms sealed with LUB12
    45 mA at 48 V AC I rms sealed with LUB32
    45 mA at 48...72 V DC I rms sealed with LUB32
    operating time
    35 ms opening with LUB12 control circuit
    35 ms opening with LUB32 control circuit
    60 ms closing with LUB12 control circuit
    60 ms closing with LUB32 control circuit
    load type
    3-phase motor - cooling: self-cooled
    tripping threshold
    14.2 x Ir +/- 20 %
    [Ui] rated insulation voltage
    600 V conforming to CSA C22.2 No 14
    600 V conforming to UL 508
    690 V conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-6-2
    safe separation of circuit
    400 V SELV between the control and auxiliary circuits conforming to IEC 60947-1
    400 V SELV between the control or auxiliary circuit and the main circuit conforming to IEC 60947-1
    product weight
    0.3 lb(US) (0.135 kg)
    Environment
    heat dissipation
    2 W control circuit with LUB12
    3 W control circuit with LUB32
    immunity to microbreaks
    3 ms
    immunity to voltage dips
    70 % 500 ms conforming to IEC 61000-4-11
    standards
    CSA C22.2 No 14 type E
    EN 60947-6-2
    IEC 60947-6-2
    UL 508 type E with phase barrier
    product certifications
    ABS
    ASEFA
    ATEX
    BV
    CCC
    CSA
    DNV
    GL
    GOST
    LROS (Lloyds register of shipping)
    UL
    IP degree of protection
    IP20 front panel and wired terminals conforming to IEC 60947-1
    IP20 other faces conforming to IEC 60947-1
    IP40 front panel outside connection zone conforming to IEC 60947-1
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    operating altitude
    6561.68 ft (2000 m)
    fire resistance
    1202 °F (650 °C) conforming to IEC 60695-2-12
    1760 °F (960 °C) parts supporting live components conforming to IEC 60695-2-12
    shock resistance
    10 gn power poles open conforming to IEC 60068-2-27
    15 gn power poles closed conforming to IEC 60068-2-27
    vibration resistance
    2 gn 5...300 Hz power poles open conforming to IEC 60068-2-6
    4 gn 5...300 Hz power poles closed conforming to IEC 60068-2-6
    resistance to electrostatic discharge
    8 kV level 3 in open air conforming to IEC 61000-4-2
    8 kV level 4 on contact conforming to IEC 61000-4-2
    non-dissipating shock wave
    1 kV serial mode conforming to IEC 60947-6-2
    2 kV common mode conforming to IEC 60947-6-2
    resistance to radiated fields
    9.14 V/yd (10 V/m) 3 conforming to IEC 61000-4-3
    resistance to fast transients
    2 kV class 3 serial link conforming to IEC 61000-4-4
    4 kV class 4 all circuits except for serial link conforming to IEC 61000-4-4
    immunity to radioelectric fields
    10 V conforming to IEC 61000-4-6
    Ordering and shipping details
    Category
    22397 - TESYS U - CNTRL MOD(LUCA,LUCD)
    Discount Schedule
    I11
    GTIN
    003389110363944
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.29999999999999999
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    STD CONTROL
    Date 12/19/17
    Size 250.3 KB
    Date 12/19/17
    Size 649.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.