USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LU9RFL15 Picture

View all TeSys U Combination Motor Starter

TeSys U Combination Motor Starter - LU9RFL15

Accessories

Schneider Eletric LU9RFL15 Picture
View all TeSys U Combination Motor Starter
TeSys U Combination Motor Starter - LU9RFL15
Accessories

line terminator LU9R - for TeSys U - 120 Ohms

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    LU9R
    product or component type
    Line terminator 120 Ohm
    Complementary
    range compatibility
    TeSys U
    Environment
    environmental characteristic
    Halogen free
    Ordering and shipping details
    Category
    22398 - TESYS U - MULTI-FCTN CTRL MOD(LUCM)
    Discount Schedule
    I11
    GTIN
    00785901696568
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.02
    Returnability
    N
    Country of origin
    CN
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.