Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

straight bend cable LU9R - for TeSys U - L=5m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    LU9R
    product or component type
    Straight bend cable
    Complementary
    range compatibility
    TeSys U
    type of cable
    Elbowed
    cable length
    16.4 ft (5 m)
    Environment
    environmental characteristic
    Halogen free
    Ordering and shipping details
    Category
    22398 - TESYS U - MULTI-FCTN CTRL MOD(LUCM)
    Discount Schedule
    I11
    GTIN
    00785901677055
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.71999999999999997
    Returnability
    N
    Country of origin
    CN
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.