USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LU9AP12 Picture
Discontinued

Schneider Eletric LU9AP12 Picture
Discontinued

TeSys GV3 & TeSys U - handle kit - IP54 - red

Show more characteristics >
LU9AP12  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    LU9
    product or component type
    Rotary handle kit
    accessory / separate part category
    Control accessory
    handle colour
    Red
    handle front plate colour
    Yellow
    Complementary
    back/door distance
    5.91...11.42 in (150...290 mm)
    product weight
    0.33 lb(US) (0.15 kg)
    Environment
    IP degree of protection
    IP54
    Ordering and shipping details
    Category
    22399 - TESYS U, ACCESSORIES
    Discount Schedule
    I11
    GTIN
    00785901291947
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.23000000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.