USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LU9AP11 Picture

View all TeSys U Combination Motor Starter

TeSys U Combination Motor Starter - LU9AP11

Accessories

Schneider Eletric LU9AP11 Picture
View all TeSys U Combination Motor Starter
TeSys U Combination Motor Starter - LU9AP11
Accessories

TeSys GV3 & TeSys U - handle kit - IP54 - black

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    LU9
    product or component type
    Rotary handle kit
    accessory / separate part category
    Control accessory
    handle colour
    Black
    handle front plate colour
    Blue
    Complementary
    back/door distance
    5.91...11.42 in (150...290 mm)
    product weight
    0.33 lb(US) (0.15 kg)
    Environment
    IP degree of protection
    IP54
    Ordering and shipping details
    Category
    22399 - TESYS U, ACCESSORIES
    Discount Schedule
    I11
    GTIN
    00785901291916
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.23000000000000001
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.